Power MOSFET, N-Channel, QFET®, 600 V, 12 A, 650 mΩ, TO-220F

Favorite

Overview

These N-Channel enhancement mode power field effect transistors are produced using ON Semiconductor’s proprietary, planar stripe, DMOS technology. This advanced technology has been especially tailored to minimize on-state resistance, provide superior switching performance, and withstand high energy pulse in the avalanche and commutation mode. These devices are well suited for high efficient switched mode power supplies, active power factor correction, electronic lamp ballast based on half bridge topology.

  • 12 A, 600 V, RDS(on) = 650 mΩ (Max.) @ VGS = 10 V, ID = 6 A
  • Low Gate Charge (Typ. 48 nC)
  • Low Crss (Typ. 21 pF)
  • 100% Avalanche Tested
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FQPF12N60C

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

N

600

650

N-Channel

Single

4

4

12

51

-

-

-

8.5

1760

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :