Power MOSFET, N-Channel, QFET®, 400 V, 10.5 A, 530 mΩ, TO-220F

Favorite

Overview

This N-Channel enhancement mode power MOSFET is produced using ON Semiconductor Semiconductor’s proprietary planar stripe and DMOS technology. This advanced MOSFET technology has been especially tailored to reduce on-state resistance, and to provide superior switching performance and high avalanche energy strength. These devices are suitable for switched mode power supplies, active power factor correction (PFC), and electronic lamp ballasts.

  • LCD TV
  • PDP TV
  • Lighting
  • 10.5A, 400V, RDS(on) = 530mΩ(Max.) @VGS = 10 V, ID = 5.25A
  • Low gate charge ( Typ. 28nC)
  • Low Crss ( Typ. 85pF)
  • 100% avalanche tested
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FQPF11N40C

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

N

400

530

N-Channel

Single

±30

4

10.5

44

-

-

-

28

840

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :