Power MOSFET, N-Channel, QFET®, 600 V, 7.5 A, 1.2 Ω, TO-220

Favorite

Overview

These N-Channel enhancement mode power field effect transistors are produced using ON Semiconductors proprietary, planar stripe, DMOS technology. This advanced technology has been especially tailored to minimize on-state resistance, provide superior switching performance, and withstand high energy pulse in the avalanche and commutation mode. These devices are well suited for highefficiency switched mode power supplies, active power factor correction, electronic lamp ballasts based on half bridge topology.

  • 7.5 A, 600 V, RDS(on) = 1.2 Ω (Max.) @ VGS = 10 V, ID = 3.75 A
  • Low Gate Charge (Typ. 28 nC)
  • Low Crss (Typ. 12 pF)
  • 100% Avalanche Tested
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FQP8N60C

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

N

600

1200

N-Channel

Single

4

4

7.5

147

-

-

-

28

965

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :