Power MOSFET, N-Channel, QFET®, 600 V, 5.5 A, 2.0 Ω, TO-220

Favorite

Overview

These N-Channel enhancement mode power field effect transistors are produced using ON Semiconductor.s proprietary, planar stripe, DMOS technology. This advanced technology has been especially tailored to minimize on-state resistance, provide superior switching performance, and withstand high energy pulse in the avalanche and commutation mode. These devices are well suited for high efficiency switched mode power supplies, active power factor correction, electronic lamp ballasts based on half bridge topology.

  • Lighting
  • 5.5A, 600V, RDS(on) = 2.0Ω @VGS = 10V
  • Low gate charge (typical 16 nC)
  • Low Crss (typical 7 pF)
  • Fast switching
  • 100% avalanche tested
  • Improved dv/dt capability
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FQP6N60C

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

N

N-Channel

PowerTrench® T1

TO-220

High Voltage

Standard

0

Single

0

600

2000

±30

4

5.5

120

-

-

-

16

620

6.5

2100

65

7

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :