Power MOSFET, N-Channel, QFET®, FRFET®, 400 V, 6 A, 1.0 Ω, TO-220

Favorite

Overview

This N-Channel enhancement mode power MOSFET is produced using ON Semiconductor Semiconductor’s proprietary planar stripe and DMOS technology. This advanced MOSFET technology has been especially tailored to reduce on-state resistance, and to provide superior switching performance and high avalanche energy strength. These devices are suitable for switched mode power supplies, active power factor correction (PFC), and electronic lamp ballasts.

  • Lighting
  • 6A, 400V, RDS(on) = 1.1Ω(Max.) @VGS = 10 V, ID = 3A
  • Low gate charge ( Typ. 16nC)
  • Low Crss ( Typ. 15pF)
  • 100% avalanche tested
  • Fast recovery body diode (Typ. 70ns)
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FQP6N40CF

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

N

400

1100

N-Channel

Single

±30

4

6

73

-

-

-

16

480

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :