Power MOSFET, P-Channel, QFET®, -400 V, -2.0 A, 6.5 Ω, TO-220

Favorite

Overview

These P-Channel enhancement mode power field effect transistors are produced using ON Semiconductor’s proprietary, planar stripe, DMOS technology. This advanced technology has been especially tailored to minimize on-state resistance, provide superior switching performance, and withstand high energy pulse in the avalanche and commutation mode. These devices are wellsuited for electronic lamp ballast based on complimentary half bridge.

  • Electronic Lamp Ballast based on Complimentary Half Bridge
  • -2.0 A, -400 V, RDS(on) = 6.5 Ω (Max.) @ VGS = -10 V
  • Low Gate Charge (Typ. 10 nC)
  • Low Crss (Typ. 6.5 pF)
  • Fast Switching
  • 100% Avalanche Tested
  • Improved dv/dt Capability
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FQP2P40-F080

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

N

-400

6500

P-Channel

Single

-5

-5

-2

63

-

-

-

10

270

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :