Power MOSFET, N-Channel, QFET®, 500 V, 0.38 A, 6 Ω, TO-92

Favorite

Overview

This N-Channel enhancement mode power MOSFET is produced using a proprietary planar stripe and DMOS technology. This advanced MOSFET technology has been especially tailored to reduce on-state resistance, and to provide superior switching performance and high avalanche energy strength. These devices are suitable for switched mode power supplies, active power factor correction (PFC), and electronic lamp ballasts.

  • Lighting
  • 0.38A, 500V, RDS(on) = 6Ω(Max.) @VGS = 10 V, ID = 0.19A
  • Low gate charge ( Typ. 4.9nC)
  • Low Crss ( Typ. 4.1pF)
  • 100% avalanche tested
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FQN1N50CTA

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO−92 3LD 4.75x4.80

NA

0

FNFLD

2000

N

500

6000

N-Channel

Single

±30

4

0.38

0.89

-

-

-

4.9

150

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :