P-Channel QFET® MOSFET -250V, -3.1A, 2.1Ω

Favorite

Overview

This P-Channel enhancement mode power MOSFET is produced using a proprietary planar stripe and DMOS technology. This advanced MOSFET technology has been especially tailored to reduce on-state resistance, and to provide superior switching performance and high avalanche energy strength. These devices are suitable for switched mode power supplies, audio amplifier, DC motor control, and variable switching power applications.

  • Lighting
  • -3.1A, -250V, RDS(on) = 2.1Ω(Max.) @VGS = -10 V, ID = -1.55A
  • Low gate charge ( Typ. 10.3nC)
  • Low Crss ( Typ. 10pF)
  • 100% avalanche tested
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FQD4P25TM-WS

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

N

-250

2100

P-Channel

Single

±30

-5

-3.1

45

-

-

-

10.3

325

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :