Power MOSFET, P-Channel, QFET®, -250V, -10.5A, 620mΩ

Favorite

Overview

This P-Channel enhancement mode power MOSFET is produced using a proprietary planar stripe and DMOS technology. This advanced MOSFET technology has been especially tailored to reduce on-state resistance, and to provide superior switching performance and high avalanche energy strength. These devices are suitable for switched mode power supplies, active power factor correction (PFC), and electronic lamp ballasts.

  • Other Audio & Video
  • -10.5A, -250V, RDS(on) = 620mΩ(Max.) @VGS = -10 V, ID = -5.25A
  • Low gate charge ( Typ. 29nC)
  • Low Crss ( Typ. 27pF)
  • 100% avalanche tested
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FQA9P25

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-3P-3L

NA

0

TUBE

450

N

-250

620

P-Channel

Single

±30

-5

-10.5

150

-

-

-

29

910

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :