Power MOSFET, N-Channel, QFET®, 250 V, 62 A, 35 mΩ, TO-3P

Favorite

Overview

This N-Channel enhancement mode power MOSFET is produced using a proprietary planar stripe and DMOS technology. This advanced MOSFET technology has been especially tailored to reduce on-state resistance, and to provide superior switching performance and high avalanche energy strength. These devices are suitable for switched mode power supplies, active power factor correction (PFC), and electronic lamp ballasts.

  • Other Audio & Video
  • Switched Mode Power Supplies
  • Active Power Factor Correction (PFC)
  • Electronic Lamp Ballasts
  • 62A, 250V
    RDS(on) = 35mΩ(Max.) @VGS = 10 V, ID = 31A
  • Low Gate Charge ( Typ. 100nC)
  • Low Crss ( Typ. 63.5pF)
  • 100% Avalanche Tested
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FQA62N25C

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-3P-3L

NA

0

TUBE

450

N

250

35

N-Channel

Single

±30

4

62

298

-

-

-

100

4830

Price N/A

More Details

FQA62N25CPWD

Loading...

Obsolete

CAD Model

Pb

A

H

P

E-PKG AXIAL-LEADED GLASS DIODE

NA

-

RAIL

1

N

250

35

N-Channel

Single

±30

4

62

298

-

-

-

100

4830

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :