Current Limit Load Switch with OVP and TRCB, 28 V, 5 A

Favorite

Overview

"The FPF2895C features a 28 V and 5 A rated current limit power switch, which offers Over-Current Protection (OCP), Over-Voltage Protection (OVP), and True Reverse Current Block (TRCB) to protect system. It has low On-resistance of typical 27 mΩ with WL-CSP can operate over an input voltage range of 4 V to 22 V. The FPF2895C supports ±10% of current limit accuracy, over-current range of 500 mA to 2 A and ±5% of current limit accuracy, over-current range of 2 A to 5 A, flexible operations such as selectable OVP, selectable ON polarity and selectable OCP behavior, which can be optimized according to system requirements.
The FPF2895C is available in a 24-bump, 1.67 mm x 2.60 mm Wafer-Level Chip-Scale Package (WL-CSP) with 0.4 mm pitch."

  • Power switch for USB Vbus with OVP and OCP integrated
  • Notebook
  • Tablet
  • PAD
  • Monitor
  • Docking Station
  • Power Accessory
  • 28V / 5A Capability
  • Wide Input Voltage Range: 4V ~ 22V
  • Ultra Low On-Resistance
  • Typ. 27 mΩ at 5V and 25 °C
  • Adjustable Current Limit with external RSET: - 500 mA ~ 5 A
  • Selectable OVLO with OV1 and OV2 Logic Input:
    - 5.95 V ± 50 mV
    - 10 V ± 100 mV
    - 16.8 V ± 300 mV
    - 23 V ± 460 mV
  • Selectable ON Polarity
  • Selectable Over-Current Behavior:
    - Auto-Restart Mode
    - Current Source Mode
  • True Reverse Current Block
  • Thermal Shutdown
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
Over Current - Shutdown (Y/N)

Over Current - Current Source (Y/N)

Current Limit (FIXED/ADJ/NO)

Over Voltage Protection (Y/N)

Reverse Current Blocking (Y/N)

FAULT Signal (Y/N)

PGOOD (Y/N)

UVLO (Y/N)

Rds(on) Typ (mΩ)

Max Current (A)

Output Discharge (Y/N)

IMON Output (Y/N)

Adjustable Slew Rate (Y/N)

Vin Min (V)

Vin Max (V)

Iq (µA)

eFuse / Hot Plug (Y/N)

Input / Output

Product Family

Reference Price

FPF2895CUCX

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-24

1

260

REEL

3000

Y

N

Y

-

Y

Y

Y

N

Y

27

5

N

N

N

4

22

270

N

1:1

IntelliMAX

$0.8965

More Details

Show More

1-25 of 25

Products per page

Jump to :