Over-Voltage Protection Load Switch

Favorite

Overview

The FPF2290 features a low-RON internal FET and an operating voltage range of 2.5 V to 23 V. An internal clamping circuit is capable of shunting surge voltages of ±100 V, protecting downstream components and enhancing system robustness. The FPF2290 features over-voltage protection that powers down the internal FET if the input voltage exceeds the OVP threshold. The OVP threshold is selectable via Logic select pins (OV1 and OV2). Over-temperature protection also powers down the device at 130°C (typical). The FPF2290 is available in a fully “green” compliant 1.3mm × 1.8mm Wafer-Level Chip-Scale Package (WLCSP) with backside laminate.

  • Mobile
  • Portable Media Players
  • Surge Protection
  • Selectable Over-Voltage Protection (OVP) with OV1 and OV2 Logic inputs
  • Over-Temperature Protection (OTP)
  • Ultra-Low On-Resistance, 33 mΩ
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
Over Current - Shutdown (Y/N)

Over Current - Current Source (Y/N)

Current Limit (FIXED/ADJ/NO)

Over Voltage Protection (Y/N)

Reverse Current Blocking (Y/N)

FAULT Signal (Y/N)

PGOOD (Y/N)

UVLO (Y/N)

Rds(on) Typ (mΩ)

Max Current (A)

Output Discharge (Y/N)

IMON Output (Y/N)

Adjustable Slew Rate (Y/N)

Vin Min (V)

Vin Max (V)

Iq (µA)

eFuse / Hot Plug (Y/N)

Input / Output

Product Family

Reference Price

FPF2290BUCX-F130

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-12

1

260

REEL

3000

Y

N

N

-

Y

N

N

Y

Y

33

4.5

N

N

N

2.5

23

80

N

1:1

IntelliMAX

$0.3677

More Details

Show More

1-25 of 25

Products per page

Jump to :