PFC Intelligent Power Module, 600V, 40A

Favorite

Overview

The FPDB40PH60B is an advanced PFC SPM® 3 module providing a fully-featured, high-performance Bridgeless PFC (Power Factor Correction) input power stage for consumer, medical, and industrial applications. These modules integrate optimized gate drive of the built-in IGBTs to minimize EMI and losses, while also providing multiple on-module protection features including under-voltage lockout, over-current shutdown, thermal monitoring, and fault reporting. These modules also feature high-performance output diodes and shunt resistor for additional space savings and mounting convenience.

  • Motion Control - Home Appliance/Industrial Motor
  • UL Certified No. E209204 (UL1557)
  • 600 V - 40 A 2-Phase Bridgeless PFC with Integral Gate Driver and Protection
  • Very Low Thermal Resistance Using Al2O3 DBC Substrate
  • Built-in NTC Thermistor for Temperature Monitoring
  • Built-in Shunt Resistor for Current Sensing
  • Optimized for 20kHz Switching Frequency
  • Isolation Rating: 2500 Vrms/min.
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
Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

FPDB40PH60B

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

DIP-027

NA

0

TUBE

60

Y

SPM3V PFC

Bridgeless PFC Module with Shunt Resistor

DBC

Active High

600

40

2.1

-

Combined Emitter Pin

Yes

DIP

$10.5028

More Details

Show More

1-25 of 25

Products per page

Jump to :