PFC Intelligent Power Module, 600V, 30A

Favorite

Overview

The FPAB30BH60B is an advanced PFC SPM® 3 module providing a fully-featured, high-performance Boost PFC (Power Factor Correction) input power stage for consumer, medical, and industrial applications. These single-phase modules integrate optimized gate drive of the built-in IGBT to minimize EMI and losses, while also providing multiple on-module protection features including under-voltage lockout, over-current shutdown, thermal monitoring, and fault reporting. These modules also feature a full-wave rectifier, and highperformance output diode for additional space savings and mounting convenience.

  • Motion Control - Home Appliance/Industrial Motor
  • UL Certified No. E209204 (UL1557)
  • 600 V - 30 A Single-Phase Boost PFC with Integral Gate Driver and Protection
  • Very Low Thermal Resistance Using Al2O3 DBC Substrate
  • Full-Wave Bridge Rectifier and High-Performance Output Diode
  • Built-in NTC Thermistor for Temperature Monitoring
  • Optimized for 20kHz Switching Frequency
  • Isolation Rating: 2500 Vrms/min.
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
Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

FPAB30BH60B

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

DIP-027

NA

0

TUBE

60

N

SPM3V PFC

Single Boost PFC with Input Bridge Rectifier

DBC

Active High

600

30

2.8

-

-

Yes

DIP

$10.2288

More Details

Show More

1-25 of 25

Products per page

Jump to :