High Noise Immunity, 5V, 10Mbit/sec Logic Gate Output (Open Collector) Optocoupler

Favorite

Overview

The FODM611 is a 5V high-speed logic gate output (open collector) optocoupler, which supports isolated communications allowing digital signals to communicate between systems without conducting ground loops or hazardous voltages. It utilizes ON Semiconductor’s proprietary coplanar packaging technology, Optoplanar®, and optimized IC design to achieve high noise immunity, characterized by high common mode transient immunity specifications. This optocoupler consists of an AlGaAS LED at the input, optically coupled to a high speed integrated photodetector logic gate. The output of the detector IC is an open collector schottky-clamped transistor. The coupled parameters are guaranteed over the wide temperature range of -40°C to +85°C. A maximum input signal of 5A will provide a minimum output sink current of 13mA (fan out of 8).

  • Energy Generation & Distribution
  • Industrial Motor
  • Uninterruptible Power Supply
  • High Noise Immunity characterized by common mode transient immunity (CMTi) - 20kV/µs Minimum CMTi
  • High Speed – 10Mbit/sec Date Rate (NRZ) – 100ns max. Propagation Delay – 35ns max. Pulse Width Distortion– 40ns max. Propagation Delay Skew
  • -40 to +85°C temperature range
  • Safety and regulatory approvals – UL1577, 3750 VACRMS for 1 min.– IEC60747-5-2 (pending approval)
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
Data Rate (Mbps)

VCC (Max) (V)

VCC (Min) (V)

Channels

IFT (Max) (mA)

VOL (Max) (V)

ICCL (Max) (mA)

tPHL (Max) (ns)

tPLH (Max) (ns)

PWD (Max) (ns)

CMR (Max) (kV/µs)

VISO (Min) (V)

TOPR (Min) (°C)

TOPR (Max) (°C)

Reference Price

FODM611

Loading...

Active

CAD Model

Pb

A

H

P

MFP-5

1

260

TUBE

3000

Y

10

5.5

4.5

1

5

0.6

10

100

100

35

20

3750

-40

85

$0.5981

More Details

FODM611R2

Loading...

Active

CAD Model

Pb

A

H

P

MFP-5

1

260

REEL

2500

Y

10

5.5

4.5

1

5

0.6

10

100

100

35

20

3750

-40

85

$0.689

More Details

Show More

1-25 of 25

Products per page

Jump to :