600V 5mA Zero Crossing Triac, MFP

Favorite

Overview

The FODM306X and FODM308X series consist of an infrared emitting diode optically coupled to a monolithic silicon detector performing the function of a zero voltage crossing bilateral triac driver, and is housed in a compact 4-pin mini-flat package. The lead pitch is 2.54mm. They are designed for use with a triac in the interface of logic systems to equipment powered from 115/240 VAC lines, such as solid state relays, industrial controls, motors, solenoids and consumer appliances.

  • Consumer Appliances
  • Industrial Motor
  • dv/dt of 600V/µs guaranteed
  • Compact 4-pin surface mount package (2.4mm maximum standoff height)
  • Zero voltage crossing
  • Peak blocking voltage: 600V (FODM306X) 800V (FODM308X)
  • Available in tape and reel quantities of 2500.
  • C-UL, UL and VDE certifications pending
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
VDRM (Min) (V)

IFT (Max) (mA)

VTM (Max) (V)

Static dV/dt (Min)

Commutating dV/dt (Min)

IH (Typ)

IDRM (Max)

VISO (Min)

Reference Price

FODM3063

Loading...

Active

CAD Model

Pb

A

H

P

MFP-4

1

260

TUBE

3000

N

600

5

3

600

-

300

500

3750

$0.4574

More Details

FODM3063R2

Loading...

Active

CAD Model

Pb

A

H

P

MFP-4

1

260

REEL

2500

Y

600

5

3

600

-

300

500

3750

$0.6829

More Details

Show More

1-25 of 25

Products per page

Jump to :