600V Random Phase Triac Driver 5mA

Favorite

Overview

The FODM301X, FODM302X, and FODM305X series consists of a GaAs infrared emitting diode driving a silicon bilateral switch housed in a compact 4-pin mini-flat package. The lead pitch is 2.54mm. They are designed for interfacing between electronic controls and power triacs to control resistive and inductive loads for 115V/240V operations.

  • Industrial Controls
  • Traffic Lights
  • Vending Machines
  • Solid State Relay
  • Lamp Ballasts
  • Solenoid / Valve Controls
  • Static AC Power Switch
  • Incandescent Lamp Dimmers
  • Motor Control
  • Compact 4-pin Surface Mount Package (2.4 mm Maximum Standoff Height)
  • Peak Blocking Voltage
    - 250V (FODM301X)
    - 400V (FODM302X)
    - 600V (FODM305X)
  • Safety and Regulatory Approvals:
    - UL1577, 3,750 VACRMS for 1 Minute
    - DIN-EN/IEC60747-5-5, 565 V Peak Working Insulation Voltage
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
VDRM (Min) (V)

IFT (Max) (mA)

VTM (Max) (V)

Static dV/dt (Min)

Commutating dV/dt (Min)

IH (Typ)

IDRM (Max)

VISO (Min)

Reference Price

FODM3053-NF098

Loading...

Active

CAD Model

Pb

A

H

P

MFP-4

1

260

TUBE

3000

N

-

-

3

-

-

-

-

-

$0.4574

More Details

FODM3053R2-NF098

Loading...

Active

CAD Model

Pb

A

H

P

MFP-4

1

260

REEL

2500

Y

-

-

3

-

-

-

-

-

$0.5174

More Details

FODM3053R2V-NF098

Loading...

Active

CAD Model

Pb

A

H

P

MFP-4

1

260

REEL

2500

Y

-

-

3

-

-

-

-

-

$0.4695

More Details

FODM3053V-NF098

Loading...

Active

CAD Model

Pb

A

H

P

MFP-4

1

260

TUBE

3000

Y

-

-

3

-

-

-

-

-

$0.4574

More Details

Show More

1-25 of 25

Products per page

Jump to :