3.0 A Output Current, High Speed Gate Drive Optocouplerin Stretched Body SOP 6-Pin

Favorite

Overview

The FOD8342 series is a 3.0 A output current gate drive optocoupler, capable of driving medium-power IGBT/MOSFETs. It is ideally suited for fast-switching driving of power IGBT and MOSFET used in motor-control inverter applications, and high-performance power systems.
The FOD8342 series utilizes stretched body package to achieve 8 mm creepage and clearance distances (FOD8342T), and optimized IC design to achieve reliably high-insulation voltage and high-noise immunity.
The FOD8342 series consists of an Aluminum Gallium Arsenide (AlGaAs) Light-Emitting Diode (LED) optically coupled to an integrated circuit with a high-speed driver for push-pull MOSFET output stage. The device is housed in a stretched body, 6-pin, small outline, plastic package.

  • AC and Brushless DC Motor Drives
  • Industrial Inverter
  • Uninterruptible Power Supply
  • Induction Heating
  • Isolated IGBT/Power MOSFET Gate Drive
  • FOD8342T - 8 mm Creepage and Clearance Distance, and 0.4 mm Insulation Distance to Achieve Reliable and High-Voltage Insulation
  • 3.0 A Peak Output Current Driving Capability for Medium-Power IGBT/MOSFET
    – Use of P-Channel MOSFETs at Output Stage Enables Output Voltage Swing Close to Supply Rail
  • 20 kV/µs Minimum Common Mode Rejection
  • Wide Supply Voltage Range: 10 V to 30 V
  • Fast Switching Speed Over Full Operating Temperature Range
    – 210 ns Maximum Propagation Delay
    – 65 ns Maximum Pulse Width Distortion
  • Under-Voltage Lockout (UVLO) with Hysteresis
  • Extended Industrial Temperate Range: -40°C to 100°C
  • Safety and Regulatory Approvals:
    – UL1577, 5,000 VACRMS for 1 Minute
    – DIN EN/IEC60747-5-5, 1,140V Peak Working Insulation Voltage

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

8

Share

Product Groups:

Orderable Parts:

8

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

IFLH (Max) (mA)

IDDL, IDDH (Max) (mA)

IOL, IOH (Min) (A)

tPHL, tPLH (Max) (ns)

PWD (Max) (ns)

VUVLO (Typ) (V)

VUVLO- (Typ) (V)

CMR (Min) (kV/µs)

VISO (Min) (V)

TOPR (Min) (°C)

TOPR (Max) (°C)

Reference Price

FOD8342

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-6

1

260

TUBE

2000

N

7.5

4

2.5

210

65

8.3

7.7

20

5000

-40

100

$1.2398

More Details

FOD8342R2

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-6

1

260

REEL

1000

N

7.5

4

2.5

210

65

8.3

7.7

20

5000

-40

100

$1.0466

More Details

FOD8342R2V

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-6

1

260

REEL

1000

N

7.5

4

2.5

210

65

8.3

7.7

20

5000

-40

100

$1.0866

More Details

FOD8342T

Loading...

Active

CAD Model

Pb

A

H

P

SOIC6 W

1

260

TUBE

2000

N

7.5

4

2.5

210

65

8.3

7.7

20

5000

-40

100

$0.8162

More Details

FOD8342TR2

Loading...

Active

CAD Model

Pb

A

H

P

SOIC6 W

1

260

REEL

1000

N

7.5

4

2.5

210

65

8.3

7.7

20

5000

-40

100

$0.6844

More Details

FOD8342TR2V

Loading...

Active

CAD Model

Pb

A

H

P

SOIC6 W

1

260

REEL

1000

N

7.5

4

2.5

210

65

8.3

7.7

20

5000

-40

100

$1.02

More Details

FOD8342TV

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOIC6 W

1

260

TUBE

2000

N

7.5

4

2.5

210

65

8.3

7.7

20

5000

-40

100

$1.0066

More Details

FOD8342V

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-6

1

260

TUBE

2000

N

7.5

4

2.5

210

65

8.3

7.7

20

5000

-40

100

$1.1938

More Details

Show More

1-25 of 25

Products per page

Jump to :