Input LED Drive, 2.5 A Output Current, IGBT Drive Optocoupler with Desaturation Detection, Isolated Fault Sensing, and Active Miller Clamp

Favorite

Overview

The FOD8332 is an advanced 2.5 A output current IGBT drive optocoupler capable of driving medium power IGBTs with ratings up to 1,200 V and 150 A. It is suited for fast-switching driving of power IGBTs and MOSFETs used in motor control inverter applications and high-performance power systems. The FOD8332 offers critical protection features necessary for preventing fault conditions that lead to destructive thermal runaway of IGBTs.
The device utilizes ON Semiconductor’s proprietary Optoplanar® coplanar packaging technology and optimized IC design to achieve reliable high isolation voltage and high noise immunity, characterized by high common-mode rejection and power supply rejection specifications. The device is housed in a wide-body 16-pin small-outline plastic package.
The gate-driver channel consists of an aluminum gallium arsenide (AlGaAs) light-emitting diode (LED) optically coupled to an integrated high-speed driver circuit with a low-RDS(ON) MOSFET output stage. The fault-sense channel consists of an aluminium gallium arsenide (AlGaAs) LED optically coupled to an integrated high-speed feedback circuit for fault sensing.

  • Automation
  • Consumer Appliances
  • Energy Generation & Distribution
  • Industrial Motor
  • Motion Control - Industrial Motor
  • Uninterruptible Power Supply
  • Input LED Drive Facilitates Receiving Digitally Encoded Signals from PWM Output
  • Optically Isolated Fault-Sensing Feedback
  • Active Miller Clamp to Shut Off IGBT During High dv/dt without Negative Supply Voltage
  • High Noise Immunity Characterized by Common Mode Rejection – 35 kV/μs Minimum, VCM = 1500 VPEAK
  • 2.5 A Peak Output Current Driving Capability for Medium Power IGBT
  • P-Channel MOSFETs at Output Stage Enable Output Voltage Swing Close to Supply Rail (Rail-to-Rail Output)
  • Wide Supply Voltage Range: 15 V to 30 V
  • Integrated IGBT Protection
  • Desaturation Detection
  • “Soft” IGBT Turn-Off
  • Under-Voltage Lockout (UVLO) with Hysteresis
  • Fast Switching Speed Over Full Operating Temperature Range
  • 250 ns Maximum Propagation Delay
  • 100 ns Maximum Pulse Width Distortion
  • Safety and Regulatory Approvals
  • Extended Industrial Temperate Range: –40°C to 100°C
  • DIN-EN/IEC60747-5-5:
       1,414 VPEAK Working Insulation Voltage
       8,000 VPEAK Transient Isolation Voltage Rating
  • UL1577, 4,243 V RMS for 1 Minute
  • 8 mm Creepage and Clearance Distances
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
IFLH (Max) (mA)

IDDL, IDDH (Max) (mA)

IOL, IOH (Min) (A)

tPHL, tPLH (Max) (ns)

PWD (Max) (ns)

VUVLO (Typ) (V)

VUVLO- (Typ) (V)

CMR (Min) (kV/µs)

VISO (Min) (V)

TOPR (Min) (°C)

TOPR (Max) (°C)

Reference Price

FOD8332

Loading...

Active

CAD Model

Pb

A

H

P

SOIC16 W

1

260

TUBE

1000

Y

7

5

2.5

250

100

11.7

10.7

35

4243

-40

100

$2.5875

More Details

FOD8332R2

Loading...

Active

CAD Model

Pb

A

H

P

SOIC16 W

1

260

REEL

750

Y

7

5

2.5

250

100

11.7

10.7

35

4243

-40

100

$2.5875

More Details

FOD8332R2V

Loading...

Active

CAD Model

Pb

A

H

P

SOIC16 W

1

260

REEL

750

Y

7

5

2.5

250

100

11.7

10.7

35

4243

-40

100

$2.5875

More Details

FOD8332V

Loading...

Active

CAD Model

Pb

A

H

P

SOIC16 W

1

260

TUBE

1000

Y

7

5

2.5

250

100

11.7

10.7

35

4243

-40

100

$2.5875

More Details

Show More

1-25 of 25

Products per page

Jump to :