2.5 A Output Current, IGBT Drive Optocoupler With Active Miller Clamp, Desaturation Detection and Isolated Fault Sensing

Favorite

Overview

The FOD8318 is an advanced 2.5 A output current IGBT drive optocoupler, capable of driving most 1200 V / 150 A IGBTs. It is ideally suited for fast-switching driving of power IGBTs and MOSFETs used in motor control inverter applications and high-performance power systems. It consists of an integrated gate drive optocoupler featuring low RDS(ON) CMOS transistors to drive the IGBT from rail to rail and an integrated high-speed isolated feedback for fault sensing. The FOD8318 has an active Miller clamp fuction to shut off the IGBT during a high dv/dt situation without the need of a negative supply voltage. It offers critical protection features necessary for preventing fault conditions that lead to destructive thermal runaway of IGBTs.
It utilizes ON Semiconductor’s proprietary coplanar Optoplanar® packaging technology , and optimized IC design to achieve high noise immunity, characterized by high common mode rejection and power supply rejection specifications.
The device is housed in a compact 16-pin small outline plastic package that meets the 8 mm creepage and clearance requirements.

  • Automation
  • Consumer Appliances
  • Energy Generation & Distribution
  • Industrial Motor
  • Motion Control - Industrial Motor
  • Uninterruptible Power Supply
  • High Noise Immunity characterized by common mode rejection
  • 35 kV / μs Minimum Common Mode Rejection (VCM = 1500 VPK)
  • 2.5 A peak output current driving capability for most 1200 V/150A IGBT
  • Optically isolated fault sensing feedback
  • Active Miller clamp to shut off the IGBT during high dv/ dt without needing a negative supply voltage
  • “Soft” IGBT turn-off
  • Built-in IGBT protection
  • Desaturation detection
  • Under voltage lock-out protection
  • Wide supply voltage range from 15V to 30V
  • Use of P-Channel MOSFETs at output stage enables output voltage swing close to the supply rail (rail-to-rail output)
  • 3.3V/5V, CMOS/TTL-compatible inputs
  • High Speed
  • 500ns max. propagation delay over full operating temperature range
  • Safety and regulatory approvals
  • Extended industrial temperate range, -40°C to 100°Ctemperature range
  • DIN EN/IEC 60747-5-5,1,414 V (peak) workinginsulation voltage, 8000 V (peak) transient isolationvoltage ratings
  • – UL1577, 4,243 VRMS for 1 min.
  • User configurable: inverting, non-inverting, auto-reset,auto-shutdown
  • RDS(ON) of 1 Ω (typ.) offers lower power dissipation
  • 8mm creepage and clearance distances
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
IFLH (Max) (mA)

IDDL, IDDH (Max) (mA)

IOL, IOH (Min) (A)

tPHL, tPLH (Max) (ns)

PWD (Max) (ns)

VUVLO (Typ) (V)

VUVLO- (Typ) (V)

CMR (Min) (kV/µs)

VISO (Min) (V)

TOPR (Min) (°C)

TOPR (Max) (°C)

Reference Price

FOD8318

Loading...

Active

CAD Model

Pb

A

H

P

SOIC16 W

1

260

TUBE

1000

Y

-

3

2.5

500

300

11.5

10

35

4243

-40

100

$3.7605

More Details

FOD8318R2

Loading...

Active

CAD Model

Pb

A

H

P

SOIC16 W

1

260

REEL

750

Y

-

3

2.5

500

300

11.5

10

35

4243

-40

100

$3.7605

More Details

FOD8318R2V

Loading...

Active

CAD Model

Pb

A

H

P

SOIC16 W

1

260

REEL

750

Y

-

3

2.5

500

300

11.5

10

35

4243

-40

100

$3.7605

More Details

FOD8318V

Loading...

Active

CAD Model

Pb

A

H

P

SOIC16 W

1

260

TUBE

1000

Y

-

3

2.5

500

300

11.5

10

35

4243

-40

100

$3.7605

More Details

Show More

1-25 of 25

Products per page

Jump to :