2.5A Output Current, IGBT Drive Optocoupler with Desaturation Detection and Isolated Fault Sensing

Favorite

Overview

The FOD8316 is an advanced 2.5A Output Current IGBT Drive Optocoupler, capable of driving most 1200V/ 150A IGBTs. It is ideally suited for fast switching driving of power IGBTs and MOSFETs used in motor control inverter applications and high performance power systems. It offers critical protection features necessary for preventing fault conditions that lead to destructive thermal runaway of IGBTs.
It utilizes ON Semiconductor’s patented coplanar packaging technology, Optoplanar®, and optimized IC design to achieve high noise immunity, characterized by high common mode rejection and power supply rejection specifications.
It consists of an integrated gate drive optocoupler featuring low RDS(ON) CMOS transistors to drive the IGBT from rail to rail and an integrated high speed isolated feedback for fault sensing. The device is housed in a compact 16-pin small outline plastic package which meets the 8mm creepage and clearance requirements.

  • Automation
  • Consumer Appliances
  • Energy Generation & Distribution
  • Industrial Motor
  • Motion Control - Industrial Motor
  • Uninterruptible Power Supply
  • High Noise Immunity characterized by common mode rejection
  • 35kV/μs Minimum Common Mode Rejection (Vcm = 1500Vpk)
  • 2.5A peak output current driving capability for most 1200V/150A IGBT
  • Optically isolated fault sensing feedback
  • “Soft” IGBT turn-off
  • Built-in IGBT protection
  • Desaturation detection
  • Under voltage lockout protection
  • 1,414V (peak) working voltage rating
  • 8,000V (peak) transient isolation voltage rating
  • Wide supply voltage range from 15V to 30V
  • Use of P-Channel MOSFETs at output stage enables output voltage swing close to the supply rail (rail-to-rail output)
  • 3.3V/5V, CMOS/TTL compatible inputs
  • High Speed
  • Extended industrial temperate range, -40°C to 100°C temperature range
  • 500ns max. propagation delay over full operating temperature range
  • UL1577, 4,243 VRMS for 1 min.
  • Safety and regulatory
  • RDS(ON) of 1 Ω (typ.) offers lower power dissipation
  • DIN EN/IEC 60747-5-5
  • 8mm creepage and clearance distances
  • User configurable: inverting, non-inverting, auto-reset, auto-shutdown
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
IFLH (Max) (mA)

IDDL, IDDH (Max) (mA)

IOL, IOH (Min) (A)

tPHL, tPLH (Max) (ns)

PWD (Max) (ns)

VUVLO (Typ) (V)

VUVLO- (Typ) (V)

CMR (Min) (kV/µs)

VISO (Min) (V)

TOPR (Min) (°C)

TOPR (Max) (°C)

Reference Price

FOD8316

Loading...

Active

CAD Model

Pb

A

H

P

SOIC16 W

1

260

TUBE

1000

Y

-

3

2.5

500

300

11.5

10

35

4243

-40

100

$2.5875

More Details

FOD8316R2

Loading...

Active

CAD Model

Pb

A

H

P

SOIC16 W

1

260

REEL

750

Y

-

3

2.5

500

300

11.5

10

35

4243

-40

100

$2.5875

More Details

FOD8316R2V

Loading...

Active

CAD Model

Pb

A

H

P

SOIC16 W

1

260

REEL

750

Y

-

3

2.5

500

300

11.5

10

35

4243

-40

100

$2.5875

More Details

FOD8316V

Loading...

Active

CAD Model

Pb

A

H

P

SOIC16 W

1

260

TUBE

1000

Y

-

3

2.5

500

300

11.5

10

35

4243

-40

100

$2.5875

More Details

Show More

1-25 of 25

Products per page

Jump to :