Triac Driver Output Optocoupler, 6-Pin DIP 800V Random Phase

Favorite

Overview

The FOD420, FOD4208, FOD4216 and FOD4218 devices consist of an infrared emitting diode coupled to a hybrid random phase triac formed with two inverse parallel SCRs which form the triac function capable of driving discrete triacs. The FOD4216 and FOD4218 utilize a high efficiency infrared emitting diode which offers an improved trigger sensitivity. These devices are housed in a standard 6-pin dual in-line (DIP) package.

  • Consumer Appliances
  • Industrial Motor
  • 300mA on-state current
  • High blocking voltage
  • 800V (FOD4208, FOD4218)
  • 600V (FOD420, FOD4216)
  • High trigger sensitivity
  • 1.3mA (FOD4216, FOD4218)
  • 2mA (FOD420, FOD4208)
  • High static dv/dt (10,000 V/µs)
  • 6 Pin DIP dual in-line package
  • available with surface mount leadform.
  • Lead free assembly
  • UL, VDE, FIMKO and C-UL approved
  • Solid-state relays
  • Industrial controls
  • Lighting controls
  • AC motor starters
  • Static power switches

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

7

Share

Product Groups:

Orderable Parts:

7

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VDRM (Min) (V)

IFT (Max) (mA)

VTM (Max) (V)

Static dV/dt (Min)

Commutating dV/dt (Min)

IH (Typ)

IDRM (Max)

VISO (Min)

Reference Price

FOD4218

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6 GW

NA

0

BLKBG

1000

Y

800

1.3

3

10000

10000

200

100

5000

$2.2378

More Details

FOD4218S

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6

1

260

BLKBG

1000

Y

800

1.3

3

10000

10000

200

100

5000

$2.2378

More Details

FOD4218SD

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6

1

260

REEL

1000

Y

800

1.3

3

10000

10000

200

100

5000

$2.2378

More Details

FOD4218SDV

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6

1

260

REEL

1000

Y

800

1.3

3

10000

10000

200

100

5000

$2.2677

More Details

FOD4218SV

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6

1

260

BLKBG

1000

Y

800

1.3

3

10000

10000

200

100

5000

$2.2378

More Details

FOD4218TV

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6

NA

0

BLKBG

1000

Y

800

1.3

3

10000

10000

200

100

5000

$1.955

More Details

FOD4218V

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6 GW

NA

0

BLKBG

1000

Y

800

1.3

3

10000

10000

200

100

5000

$2.2378

More Details

Show More

1-25 of 25

Products per page

Jump to :