3A Output Current, High Speed MOSFET/IGBT Gate Driver Optocoupler

Favorite

Overview

The FOD3184 is a 3A output current, high-speed MOSFET/IGBT gate drive optocoupler. It consists of an aluminium gallium arsenide (AlGaAs) light emitting diode (LED) optically coupled to a CMOS detector with PMOS and NMOS output power transistors integrated circuit power stage. It is ideally suited for high-frequency driving of power MOSFETS/IGBT used in Plasma Display Panels (PDPs), motor control inverter applications, and high-performance DC-DC converters.
The device is packaged in an 8-pin dual in-line housing compatible with 260°C reflow processes for lead-free solder compliance.

  • AC-DC Merchant Power Supply
  • Energy Generation & Distribution
  • Industrial Motor
  • Uninterruptible Power Supply
  • High noise immunity characterized by 35kV/µs common mode rejection
  • Guaranteed operating temperature range of -40°C to 100°C
  • 3A minimum peak output current for medium power MOSFET/IGBT
  • Fast switching speed
  • 210ns max. propagation delay
  • 65ns max. pulse width distortion
  • Fast output rise/fall time
  • Offers lower dynamic power dissipation
  • 250kHZ maximum switching speed
  • Wide VCC operating range from 15V to 30V
  • Use of P-Channel MOSFETs at output stage enables output voltage swing close to the supply rail (rail-to-rail output)
  • Under voltage lockout protection (UVLO) with hysteresis - optimized for driving IGBTs
  • Safety and regulatory approvals
  • UL1577, 3,750 VACRMS for 1 min.
  • Minimum creepage distance of 8.0mm
  • IEC60747-5-2, 1,414 peak working insulation voltage (pending approval)
  • Minimum insulation thickness of 0.5mm
  • Minimum clearance distance of 8.0mm (Option T)

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

9

Share

Product Groups:

Orderable Parts:

9

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

IFLH (Max) (mA)

IDDL, IDDH (Max) (mA)

IOL, IOH (Min) (A)

tPHL, tPLH (Max) (ns)

PWD (Max) (ns)

VUVLO (Typ) (V)

VUVLO- (Typ) (V)

CMR (Min) (kV/µs)

VISO (Min) (V)

TOPR (Min) (°C)

TOPR (Max) (°C)

Reference Price

FOD3184

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

1000

Y

1

3.5

2.5

210

65

13

11.5

35

5000

-40

100

$1.0626

More Details

FOD3184S

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8 GW

1

260

BLKBG

1000

Y

1

3.5

2.5

210

65

13

11.5

35

5000

-40

100

$0.9258

More Details

FOD3184SD

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8 GW

1

260

REEL

1000

Y

1

3.5

2.5

210

65

13

11.5

35

5000

-40

100

$1.2288

More Details

FOD3184SDV

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8 GW

1

260

REEL

1000

Y

1

3.5

2.5

210

65

13

11.5

35

5000

-40

100

$1.0464

More Details

FOD3184SV

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8 GW

1

260

BLKBG

1000

Y

1

3.5

2.5

210

65

13

11.5

35

5000

-40

100

$1.2039

More Details

FOD3184TSR2V

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8 GW

1

260

REEL

700

Y

1

3.5

2.5

210

65

13

11.5

35

5000

-40

100

$1.2039

More Details

FOD3184TSV

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8 GW

1

260

BLKBG

1000

Y

1

3.5

2.5

210

65

13

11.5

35

5000

-40

100

$1.2039

More Details

FOD3184TV

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8

NA

0

BLKBG

1000

Y

1

3.5

2.5

210

65

13

11.5

35

5000

-40

100

$1.2039

More Details

FOD3184V

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

1000

Y

1

3.5

2.5

210

65

13

11.5

35

5000

-40

100

$1.2039

More Details

Show More

1-25 of 25

Products per page

Jump to :