Gate Drive Optocoupler, High Noise Immunity, 2.5 A Output Current

Favorite

Overview

The FOD3120 is a 2.5A output current gate drive optocoupler, capable of driving most 800V/20A IGBT/MOSFET. It is suited for fast switching driving of power IGBT and MOSFETs used in motor control inverter applications, and high performance power system.
It utilizes ON Semiconductor’s proprietary coplanar packaging technology, Optoplanar®, and optimized IC design to achieve high noise immunity, characterized by high common mode rejection.
It consists of a gallium aluminum arsenide (AlGaAs) light emitting diode (LED) optically coupled to an integrated circuit with a high-speed driver for push-pull MOSFET output stage.

  • Uninterruptible Power Supply
  • Industrial Inverter
  • Induction Heating
  • Isolated IGBT/Power MOSFET Gate Driver
  • AC-DC Merchant Power Supply
  • Industrial Motor
  • Energy Generation and Distribution
  • High noise immunity characterized by 35kV/µs minimum common mode rejection
  • 2.5A peak output current driving capability for most 800V/20A IGBT
  • Use of P-channel MOSFETs at output stage enables output voltage swing close to the supply rail
  • Wide supply voltage range from 15V to 30V
  • Fast switching speed
  • 400ns max. propagation delay
  • 100ns max. pulse width distortion
  • Under-Voltage LockOut (UVLO) with hysteresis
  • Extended industrial temperate range, -40°C to 100°C temperature range
  • Safety and regulatory approved
  • UL1577, 5000 VRMS for 1 min.
  • IEC60747-5-5
  • RDS(ON) of 1Ω (typ.) offers lower power dissipation
  • >8.0mm clearance and creepage distance (option ‘T’)

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

9

Share

Product Groups:

Orderable Parts:

9

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

IFLH (Max) (mA)

IDDL, IDDH (Max) (mA)

IOL, IOH (Min) (A)

tPHL, tPLH (Max) (ns)

PWD (Max) (ns)

VUVLO (Typ) (V)

VUVLO- (Typ) (V)

CMR (Min) (kV/µs)

VISO (Min) (V)

TOPR (Min) (°C)

TOPR (Max) (°C)

Reference Price

FOD3120

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

1000

Y

1

3.8

2

400

100

12.7

11.2

35

5000

-40

100

$0.759

More Details

FOD3120S

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8 GW

1

260

BLKBG

1000

Y

1

3.8

2

400

100

12.7

11.2

35

5000

-40

100

$0.6609

More Details

FOD3120SD

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8 GW

1

260

REEL

1000

Y

1

3.8

2

400

100

12.7

11.2

35

5000

-40

100

$0.8423

More Details

FOD3120SDV

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8 GW

1

260

REEL

1000

Y

1

3.8

2

400

100

12.7

11.2

35

5000

-40

100

$0.6828

More Details

FOD3120SV

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8 GW

1

260

BLKBG

1000

Y

1

3.8

2

400

100

12.7

11.2

35

5000

-40

100

$0.6609

More Details

FOD3120TSR2V

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8 GW

1

260

REEL

700

Y

1

3.8

2

400

100

12.7

11.2

35

5000

-40

100

$0.8152

More Details

FOD3120TSV

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8 GW

1

260

BLKBG

1000

Y

1

3.8

2

400

100

12.7

11.2

35

5000

-40

100

$0.6609

More Details

FOD3120TV

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8

NA

0

BLKBG

1000

Y

1

3.8

2

400

100

12.7

11.2

35

5000

-40

100

$0.759

More Details

FOD3120V

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

1000

Y

1

3.8

2

400

100

12.7

11.2

35

5000

-40

100

$0.6715

More Details

Show More

1-25 of 25

Products per page

Jump to :