8-PIN DIP Error Amplifier Optocoupler

Favorite

Overview

The FOD2711A Optically Isolated Amplifier consists of the popular AZ431L precision programmable shunt reference and an optocoupler. The optocoupler is a gallium arsenide (GaAs) light emitting diode optically coupled to a silicon phototransistor. The reference voltage tolerance is 1%. The current transfer ratio (CTR) ranges from 100% to 200%.
It is primarily intended for use as the error amplifier/reference voltage/optocoupler function in isolated AC to DC power supplies and dc/dc converters.
When using the FOD2711A, power supply designers can reduce the component count and save space in tightly packaged designs. The tight tolerance reference eliminates the need for adjustments in many applications.
The device comes in a 8-pin dip white package.

  • AC-DC Merchant Power Supply
  • Consumer Appliances
  • Industrial Motor
  • Optocoupler, precision reference and error amplifier in single package
  • 1.240V ± 1% reference
  • CTR 100% to 200%
  • 5,000V RMS isolation
  • UL approval E90700, Volume 2

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

7

Share

Product Groups:

Orderable Parts:

7

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VREF Tolerance (%)

VREF (Min) (V)

VREF (Typ) (V)

VREF (Max) (V)

CTR (Min) (%)

CTR (Max) (%)

CTR tested @ IF (mA)

VCE (sat) (Max) (V)

BVCEO (Min) (V)

VISO (Min) (V)

TOPR (Min) (°C)

TOPR (Max) (°C)

Reference Price

FOD2711A

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

1000

Y

1

1.228

1.24

1.252

100

200

10

0.4

70

5000

-40

85

$0.483

More Details

FOD2711AS

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8 GW

1

260

BLKBG

1000

Y

1

1.228

1.24

1.252

100

200

10

0.4

70

5000

-40

85

$0.483

More Details

FOD2711ASD

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8 GW

1

260

REEL

1000

Y

1

1.228

1.24

1.252

100

200

10

0.4

70

5000

-40

85

$0.483

More Details

FOD2711ASDV

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8 GW

1

260

REEL

1000

Y

1

1.228

1.24

1.252

100

200

10

0.4

70

5000

-40

85

$0.483

More Details

FOD2711ASV

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8 GW

1

260

BLKBG

1000

Y

1

1.228

1.24

1.252

100

200

10

0.4

70

5000

-40

85

$0.483

More Details

FOD2711ATV

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8

NA

0

BLKBG

1000

Y

1

1.228

1.24

1.252

100

200

10

0.4

70

5000

-40

85

$0.3835

More Details

FOD2711AV

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

1000

Y

1

1.228

1.24

1.252

100

200

10

0.4

70

5000

-40

85

$0.3835

More Details

Show More

1-25 of 25

Products per page

Jump to :