NPN Low Saturation Transistor

Favorite

Overview

These devices are designed with high current gain and low saturation voltage with collector currents up to 2 A continuous. Sourced from Process NB.

  • This product is general usage and suitable for many different applications.
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

FMMT449

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

NPN

Low Saturation Transistor

1

1

30

50

5

1.25

1

100

300

150

0.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :