Dual NPN 40 V, 200 mA General Purpose Bipolar Junction Transistor

Favorite

Overview

Dual NPN 40 V, 200 mA General Purpose Bipolar Junction Transistor. This device is designed as a general purpose amplifier and switch. The useful dynamic range extends to 100 mA as a switch and to 100 MHz as an amplifier. Sourced from Process 23.

  • This product is general usage and suitable for many different applications.
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

FMB3904

Loading...

Active

CAD Model

Pb

A

H

P

TSOT-23-6

1

260

REEL

3000

N

NPN

General Purpose

0.3

0.2

40

60

6

0.95

-

100

300

250

0.7

$0.1088

More Details

Show More

1-25 of 25

Products per page

Jump to :