PWM Controller, Constant Voltage, Primary Side Regulation for Power Factor Correction

Favorite

Overview

The FL7740 provides accurate CV (Constant Voltage) regulation with differentiated dynamic function to minimize overshoot and undershoot of output voltage in line and load transient condition. Standby power is less than 0.3 W for smart lighting application and power factor is higher than 0.9 even half load condition when enabling PF optimizer for wide output powerscalability.

  • Smart Lighting AC-DC Power
  • AC-DC Adapters, TVs, Monitors
  • Lighting Driver
  • Lighting
  • TV
  • Internal start up JFET
  • Accurate primary side regulation technique
  • Dynamic CV regulation
  • PF optimizer
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
Topology

VI Min (V)

VI Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Reference Price

FL7740MX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-10

1

260

REEL

2500

Y

CV PSR PFC Flyback

18

24

17.8

385

65

$0.4805

More Details

Show More

1-25 of 25

Products per page

Jump to :