NPN Epitaxial Silicon Transistor

Obsolete

Overview

Audio Power Amplifier

  • This product is general usage and suitable for many different applications.

  • High Current Capability: IC = 15A.
  • High Power Dissipation : 80watts.
  • High Fequency : 30MHz.
  • High Voltage : VCEO=250V
  • Wide S.O.A for reliable operation.
  • Excellent Gain Linearity for low THD.
  • Complement to FJP1943
  • Thermal and electrical Spice models are available.
  • Same transistor is also available in:
  • TO264 package, 2SC5200/FJL4315 : 150 watts
  • TO3P package, 2SC5242/FJA4313 : 130 watts
  • TO220F package, FJPF5200 : 50 watts

Tools and Resources

Product services, tools and other useful resources related to FJP5200

Buy/Parametrics Table
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

FJP5200RTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

N

NPN

General Purpose

3

17

250

250

5

-

1.5

55

110

30

80

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.