LVDS 4 Port High Speed Repeater

Favorite

Overview

This 4 port repeater is designed for high speed interconnects utilizing Low Voltage Differential Signaling (LVDS) technology. The FIN1104 accepts and outputs LVDS levels with a typical differential output swing of 330 mV which provides low EMI at ultra low power dissipation even at high frequencies. The FIN1104 provides a VBB reference for AC coupling on the inputs. In addition the FIN1104 can directly accept LVPECL, HSTL, and SSTL-2 for translation to LVDS.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Greater than 800 Mbps data rate
  • 3.3V power supply operation
  • 3.5 ps maximum random jitter and 135 ps maximum deterministic jitter
  • Wide rail-to-rail common mode range
  • LVDS receiver inputs accept LVPECL, HSTL, and SSTL-2 directly
  • Ultra low power consumption
  • 20 ps typical channel-to-channel skew
  • Power off protection
  • >7.5 kV HBM ESD Protection
  • Meets or exceeds the TIA/EIA-644-A LVDS standard
  • Available in space saving 24-Lead TSSOP package
  • Open circuit fail safe protection
  • VBB >reference output
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
Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

FIN1104MTC

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-24

1

260

TUBE

1525

Y

Signal Driver

4

1:1

SSTL

LVDS

3.3

-

-

-

-

-

-

$1.2626

More Details

FIN1104MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-24

1

260

REEL

2500

Y

Signal Driver

4

1:1

SSTL

LVDS

3.3

-

-

-

-

-

-

$1.2626

More Details

Show More

1-25 of 25

Products per page

Jump to :