3.3V LVDS 4-Bit Flow-Through High Speed Differential Receiver

Favorite

Overview

This quad receiver is designed for high speed interconnect utilizing Low Voltage Differential Signaling (LVDS) technology. The receiver translates LVDS levels, with a typical differential input threshold of 100mV, to LVTTL signal levels. LVDS provides low EMI at ultra low power dissipation even at high frequencies. This device is ideal for high speed transfer of clock and data. The FIN1048 can be paired with its companion driver, the FIN1047, or any other LVDS driver.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Greater than 400Mbs data rate
  • Flow-through pinout simplifies PCB layout
  • 3.3V power supply operation
  • 0.4ns maximum differential pulse skew
  • 2.5ns maximum propagation delay
  • Low power dissipation
  • Power-Off protection
  • Fail safe protection for open-circuit, shorted and terminated conditions
  • Meets or exceeds the TIA/EIA-644 LVDS standard
  • Pin compatible with equivalent RS-422 and LVPECL devices
  • 16-Lead SOIC and TSSOP packages save space
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
Channels

Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

FIN1048MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

Y

Signal Driver

4

1:1

LVDS

LVTTL

3.3

-

-

-

-

-

-

$1.4066

More Details

FIN1048MX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

Y

Signal Driver

4

1:1

LVDS

LVTTL

3.3

-

-

-

-

-

-

$0.8362

More Details

Show More

1-25 of 25

Products per page

Jump to :