2 X 2 LVDS High Speed Crosspoint Switch

Favorite

Overview

This non-blocking 2x2 crosspoint switch has a fully differential input to output data path for low noise generation and low pulse width distortion. The device can be used as a high speed crosspoint switch, 2:1 multiplexer, 1:2 demultiplexer or 1:2 signal splitter. The inputs can directly interface with LVDS and LVPECL levels.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Low jitter, 800 Mbps full differential data path
  • Worst case jitter of 190ps with PRBS = 223 - 1 data pattern at 800 Mbps
  • Rail-to-rail common mode range is 0.5V to 3.25V
  • Worst case power dissipation is less than 126 mW
  • Open-circuit fail safe protection
  • Fast switch time of 1.1 ns typical
  • 35 ps typical pin channel to channel skew
  • 3.3V power supply operation
  • Non-blocking switch
  • LVDS receiver inputs accept LVPECL signals directly
  • 7.5 kV HBM ESD protection
  • 16-lead SOIC package and TSSOP package
  • Inter-operates with TIA/EIA 644-1995 specification
  • See the Fairchild Interface Solutions web page for cross reference information: www.fairchildsemi.com/products/interface/lvds.html
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
Input/Output Ratio

Channels

Input Level

Output Level

VCC Typ (V)

fMax Typ (MHz)

tJitter Typ (ps)

tskew(OO) Max (ps)

tpd Typ (ns)

Reference Price

FIN1022MTCX

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

2:2

1

LVPECL

LVDS

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :