IGBT, 1200 V, 40 A Field Stop Trench

Favorite

Overview

Using innovative field stop trench IGBT technology, ON Semiconductor’s new series of field stop trench IGBTs offer the optimum performance for hard switching application such as solar inverter, UPS, welder and PFC applications.

  • FS Trench Technology, Positive Temperature Coefficient
  • High Speed Switching
  • Low Saturation Voltage: VCE(sat) =1.8 V @ IC = 40 A
  • 100% of the Parts tested for ILM(1)
  • High Input Impedance
  • RoHS Compliant
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
Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

FGY40T120SMD

Loading...

Active

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

450

Y

FS7

1200

40

1.8

3.8

1.1

2.7

200

-

370

-

-

882

Yes

$6.21

More Details

Show More

1-25 of 25

Products per page

Jump to :