IGBT, 600V, 10A, Short Circuit Rated

Favorite

Overview

Using advanced NPT IGBT technology, ON Semiconductor’s the NPT IGBTs offer the optimum performance for low-power inverter-driven applications where low-losses and short-circuit ruggedness features are essential, such as sewing machine, CNC, motor control and home appliances.

  • Motion Control - Home Appliance
  • Short circuit rated 10µs
  • High current capability
  • High input impedance
  • Fast switching
  • RoHS compliant
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
Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

FGPF10N60UNDF

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

N

-

600

10

2

1.8

0.05

0.15

78.9

-

37

10

-

42

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :