IGBT, 600V, 20A, Field Stop

Favorite

Overview

Using novel field stop IGBT technology, ON Semiconductor’s field stop IGBTs offer the optimum performance for solar inverter, UPS, welder and PFC applications where low conduction and switching losses are essential.

  • Uninterruptible Power Supply
  • High current capability
  • Low saturation voltage: VCE(sat) =1.8V @ IC = 20A
  • High input impedance
  • Fast switching: EOFF =13uJ/A
  • RoHS compliant
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
Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

FGP20N60UFDTU

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

800

N

-

600

20

1.8

1.9

0.26

0.38

57

-

63

-

-

165

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :