IGBT, 600V, Field Stop

Favorite

Overview

Using novel field stop IGBT technology, ON Semiconductor's field stop IGBTs offer the optimum performance for induction heating, telecom, ESS and PFC applications where low conduction and switching losses are essential.

  • Consumer Appliances
  • High current capability
  • Low saturation voltage: VCE(sat) =1.8V @ IC = 40A
  • High input impedance
  • Fast switching
  • RoHS complaint
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
Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

FGH80N60FDTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

450

N

-

600

40

1.8

2.3

0.52

1

105

2.6

120

-

-

290

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :