IGBT, 600V, 40A, 2.3V, TO-247
High Speed Field Stop

Favorite

Overview

Using novel field stop IGBT technology, ON Semiconductor’s field stop IGBTs offer the optimum performance for solar inverter, UPS, welder and PFC applications where low conduction and switching losses are essential.

  • Other Industrial
  • High current capability
  • Low Saturation Voltage: VCE(sat)=2.3 V @ IC=40A
  • High Input Impedance
  • Fast switching: EOFF =8uJ/A
  • RoHS compliant
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
Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

FGH40N60SFTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

450

N

-

600

40

2.3

-

0.31

1.13

-

-

120

-

-

290

No

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :