IGBT, 1200V, NPT

Favorite

Overview

Employing NPT technology, ON Semiconductor's AN series of IGBTs provides low conduction and switching losses. The AN series offers an solution for application such as induction heating (IH), motor control, general purpose inverters and uninterruptible power supplies (UPS).

  • Industrial Motor
  • Other Industrial
  • Consumer
  • High speed switching
  • Low Saturation Voltage: VCE(sat)=2.6 V @ IC=40A
  • High Input Impedance
  • RoHS
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
Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

FGH40N120ANTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

450

N

-

1200

40

2.6

-

1.1

2.3

-

-

220

10

-

417

No

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :