IGBT, 600V, 60A, Field Stop

Favorite

Overview

Using novel field stop IGBT technology, ON Semiconductor’s field stop IGBTs offer the optimum performance for solar inverter, UPS, welder and PFC applications where low conduction and switching losses are essential.

  • Energy Generation & Distribution
  • High Current Capability
  • Low saturation voltage: VCE(sat) =1.9V @ IC = 60A
  • High Input Impedance
  • Fast switching: EOFF =14uJ/A
  • RoHS compliant
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
Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

FGA60N60UFDTU

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-3P-3L

NA

0

TUBE

450

N

-

600

60

1.9

2

0.81

1.81

179

-

188

-

-

298

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :