IGBT, 650V, 40A, Field Stop

Favorite

Overview

Using novel field stop IGBT technology, ON Semiconductor’s new series of field stop 2nd generation IGBTs offer the optimum performance for solar inverter, UPS, welder, induction heating, telecom, ESS and PFC applications where low conduction and switching losses are essential.

  • Energy Generation & Distribution
  • Uninterruptible Power Supply
  • Other Industrial
  • Maximum junction temperature : TJ =175 °C
  • Positive temperature co-efficient for easy parallel operating
  • High current capability
  • Low saturation voltage: VCE(sat) =1.9V(Typ.) @ IC = 40A
  • Fast switching: EOFF =6.5uJ/A
  • Tightened parameter distribution
  • RoHS compliant
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
Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

FGA40N65SMD

Loading...

Active

CAD Model

Pb

A

H

P

TO-3P-3L

NA

0

TUBE

450

Y

-

650

40

1.9

2.1

0.26

0.34

200

3.6

119

-

-

349

Yes

$1.889

More Details

Show More

1-25 of 25

Products per page

Jump to :