20A, 200V, Ultrafast Dual Diode

Favorite

Overview

The FFPF20UA60DN is an ultrafast dual diode with low forward voltage drop and rugged UIS capability. This device is intended for use as freewheeling and clamping diodes in a variety of switching power supplies and other power switching applications. It is specially suited for use in switching power supplies and industrial applicationa as welder and UPS application.

  • Other Industrial
  • Ultrafast recovery Trr = 45ns (@IF= 10A)
  • Max Forward Voltage, VF = 1.15V (@ TC = 25°C)
  • Reverse Voltage, VRRM = 200V
  • Avalanche Energy Rated
  • RoHS compliant
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

FFPF20UP20DNTU

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

N

Dual Common Cathode

10

45

200

1.15

100

0.1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :