20A, 600V, Ultrafast II Dual Diode

Favorite

Overview

The FFPF20UA60DN is an ultrafast II dual diode with low forward voltage drop and rugged UIS capability. This device is intended for use as freewheeling and clamping diodes in a variety of switching power supplies and other power switching applications. It is specially suited for use in switching power supplies and industrial applications as welder and UPS application.

  • LCD TV
  • Ultrafast recovery Trr = 120ns (@IF= 10A)
  • Max Forward Voltage, VF = 2.3V (@ TC = 25°C)
  • 600V Reverse Voltage and High Reliability
  • Avalanche Energy Rated
  • RoHS compliant
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

FFPF20UA60DN

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

N

Dual Common Cathode

10

120

600

2.3

50

0.1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :