75A, 600V, Hyperfast Diode

Favorite

Overview

The FFH75H60S is a hyperfast diode with soft recovery characteristics. It has the half recovery time of ultrafast diodes and is silicon nitride passivated ionimplanted epitaxial planar construction. These devices are intended to be used as freewheeling/ clamping diodes and diodes in a variety of switching power supplies and other power switching applications. Their low stored charge and hyperfast soft recovery minimize ringing and electrical noise in many power switching circuits reducing power loss in the switching transistors.

  • Uninterruptible Power Supply
  • Energy Generation & Distribution
  • Hyperfast recovery Trr = 75ns (@IF= 75A)
  • Max Forward Voltage, VF = 1.8V (@ TC = 25°C)
  • 600V Reverse Voltage and High Reliability
  • Avalanche Energy Rated
  • RoHS compliant
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

FFH75H60S

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-247-2

NA

0

TUBE

450

N

Single

75

75

600

2.2

750

0.1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :