60A, 400V, UItrafast Diode

Favorite

Overview

The FFH60UP40S is an ultrafast diode with low forward voltage drop and rugged UIS capability. This device is intended for use as freewheeling and clamping diodes in a variety of switching power supplies and other power switching applications. It is specially suited for use in switching power supplies and industrial applicationa as welder and UPS application.

  • Other Industrial
  • Ultrafast recovery, recovery, Trr = 85ns (@IF= 60A)
  • Max Forward Voltage, VF = 1.3V (@ TC = 25°C)
  • Reverse Voltage, VRRM=400V
  • Avalanche Energy Rated
  • RoHS compliant
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

FFH60UP40S

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-247-2

NA

0

TUBE

450

N

Single

60

85

400

1.3

600

0.1

Price N/A

More Details

FFH60UP40S3

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

450

N

Single

60

85

400

1.3

600

0.1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :