50A, 600V, STEALTH™ Diode

Favorite

Overview

The FFH50US60S is a STEALTH™ diode optimized for low loss performance in output rectification. The STEALTH™ family exhibits low reverse recovery current (IRM(REC)), low VF and soft recovery under typical operating conditions. This device is intended for use as an output rectification diode in Telecom power supplies and other power switching applications. Lower VF and IRM(REC) reduces diode losses. Formerly developmental type TA49468.

  • Motion Control - Home Appliance
  • Stealth recovery, Trr = 113ns (@IF= 50A)
  • Max Forward Voltage, VF = 1.54V (@ TC = 25°C)
  • 600V Reverse Voltage and High Reliability
  • Operating Temperature = 175°C
  • Avalanche Energy Rated
  • RoHS compliant
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

FFH50US60S

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-247-2

NA

0

TUBE

450

N

Single

50

124

600

1.54

500

0.1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :