Integrated Load Switch

Favorite

Overview

This device is particularly suited for compact power management in portable application where 1.6 V to 4 V input and 1.2 A output current capability are needed. This load switch integrates a level-shifting function that drives a P-channel power MOSFET in the very small 0.8X0.8X0.5 mm3 WL-CSP package.

  • Optimized for low-voltage core ICs in portable systems
  • Very small package dimension: WL-CSP 0.8X0.8X0.5 mm3
  • Current = 1.2 A, VIN max = 4 V
  • Current = 2 A, VIN max = 4 V (Pulsed)
  • RDS(ON) = 80 mΩ at VON = 0 V, VIN = 4 V
  • RDS(ON) = 85 mΩ at VON = 0 V, VIN = 3.6 V
  • RDS(ON) = 90 at VON = 0 V, VIN = 3 V
  • RoHS Compliant
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
Over Current - Shutdown (Y/N)

Over Current - Current Source (Y/N)

Current Limit (FIXED/ADJ/NO)

Over Voltage Protection (Y/N)

Reverse Current Blocking (Y/N)

FAULT Signal (Y/N)

PGOOD (Y/N)

UVLO (Y/N)

Rds(on) Typ (mΩ)

Max Current (A)

Output Discharge (Y/N)

IMON Output (Y/N)

Adjustable Slew Rate (Y/N)

Vin Min (V)

Vin Max (V)

Iq (µA)

eFuse / Hot Plug (Y/N)

Input / Output

Product Family

Reference Price

FDZ2040L

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-4

1

260

REEL

3000

N

-

-

-

-

-

-

-

-

-

-

-

-

-

1.6

4

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :