P-Channel 1.7V PowerTrench® WL-CSP MOSFET -20V, -1A, 90mΩ

Favorite

Overview

Designed on an advanced 1.7V PowerTrench® process with state of the art "low pitch" WLCSP packaging process, the FDZ193P minimizes both PCB space and rDS(on). This advanced WLCSP MOSFET embodies a breakthrough in packaging technology which enables the device to combine excellent thermal transfer characteristics, ultra-low profile packaging, low gate charge, and low rDS(on).

  • This product is general usage and suitable for many different applications.
  • Battery Management
  • Load Switch
  • Battery Protection
  • Max rDS(on) = 90mΩ at VGS = -4.5V, ID = -1A
  • Max rDS(on) = 130mΩ at VGS = -2.5V, ID = -1A
  • Max rDS(on) = 300mΩ at VGS = -1.7V, ID = -1A
  • Occupies only 1.5 mm² of PCB area Less than 50% of the area of 2 x 2 BGA
  • Ultra-thin package: less than 0.65 mm height when mounted to PCB
  • RoHS Compliant
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDZ193P

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-6

1

260

REEL

5000

N

P-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

Single

0

-20

90

12

-1.5

-1

1.9

NA

130

12

7

NA

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :