N-Channel 2.5V Specified Enhancement Mode Field Effect Transistor 30V, 6.3A, 45mΩ

Favorite

Overview

This N-Channel Enhancement mode field effect transistor is produced using a proprietary, high cell density, DMOS technology. This very high density process is especially tailored to minimize on-state resistance, and provide superior switching performance. These products are well suited to low voltage, low current applications such as notebook computer power management, battery powered circuits, and DC motor control.

  • This product is general usage and suitable for many different applications.
  • DC/DC Converters
  • Load Switch
  • Motor Drives
  • 6.3 A, 30 V
    RDS(on) = 0.045 Ω @ VGS = 4.5 V
    RDS(on) = 0.058 Ω @ VGS = 2.5 V
  • Fast switching speed
  • High power and current handling capabitlity in a widely used surface mount package
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDT439N

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

4000

Y

30

-

N-Channel

Single

8

1

6.3

3

58

45

-

10.7

500

$0.3483

More Details

Show More

1-25 of 25

Products per page

Jump to :