Dual P-Channel PowerTrench® MOSFET, 30V, -2.9A, 130mΩ

Favorite

Overview

This P-Channel MOSFET is a rugged gate version of an advanced PowerTrench process. It has been optimized for power management applications requiring a wide range of gave drive voltage ratings (4.5V – 25V).

  • This product is general usage and suitable for many different applications.
  • Power Management
  • Load Switch
  • Battery Protection
  • -2.9 A, -30 V
  • RDS(on) = 130 mΩ@ VGS = -10 V
  • RDS(on) = 200 mΩ @ VGS = -4.5 V
  • Low gate charge (2.5nC typical)
  • Fast switching speed
  • High performance trench technology for extremely low RDS(ON)
  • High power and current handling capability
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDS9953A

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

-30

Q1=Q2=130

P-Channel

Dual

25

-3

-2.9

2

-

Q1=Q2=200

-

2.5

185

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :