30V P-Channel PowerTrench® MOSFET -5.3A, 50mΩ

Favorite

Overview

This P-Channel MOSFET is a rugged gate version of an advanced PowerTrench process. It has been optimized for power management applications requiring a wide range of gave drive voltage ratings (4.5V – 25V).

  • This product is general usage and suitable for many different applications.
  • Power Management
  • Load Switch
  • Battery Protection
  • -5.3 A, -30 V
  • RDS(ON) = 50 mΩ @ VGS = -10 V
  • RDS(ON) = 80 mΩ @ VGS = - 4.5 V.
  • Low gate charge
  • Fast switching speed
  • High density cell design for extremely low RDS(ON).
  • High power and current handling capability
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDS9435A

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

P-Channel

PowerTrench® T1

SOIC-8

Small Signal

Logic

0

Single

0

-30

50

25

-3

-5.3

2.5

-

80

7

10

528

-

-

-

-

$0.2363

More Details

FDS9435A-NBAD008

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

P-Channel

PowerTrench® T1

SOIC-8

Small Signal

Logic

0

Single

0

-30

50

25

-3

-5.3

2.5

-

80

7

10

528

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :